Steam traps Thermodynamic
8
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P068-31) supplied with the product. Installation note Preferably fitted in a horizontal pipe but can be fitted in other positions.
How to order Example: 1 off Spirax Sarco ½" TD52MLC thermodynamic steam trap having screwed BSP connections. Note : Where required the unit can be fitted with a special anti-air-binding disc but must be specified when placing an order e.g. TDM52MLCA.
Available spares The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Disc (packet of 3)
3 4
Insulating cover (Not 1" size)
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example : 1 - Packet of 3 discs for a Spirax Sarco ½" TD52MLC thermodynamic steam trap.
4
8.7 86
2
3
Recommended tightening torques
or mm
Item Part
N m
¼"
36 A/F
180 - 200
"
36 A/F
180 - 200
2
½"
36 A/F
180 - 200
¾"
41 A/F
180 - 200
1"
55 A/F
250 - 275
TI-P068-18 CMGT Issue 6
Page 4 of 4
TD52M, TD52MLC, TD52MA and TD52MLCA Thermodynamic Steam Traps
Powered by FlippingBook