Steam traps Thermodynamic
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-P068-19 CMGT Issue 13
TD62LM and TD62M Thermodynamic Steam Traps with Replaceable Seats EN Body (Flanged connections) Description The TD62LM and TD62M are maintainable high pressure thermodynamic steam traps with integral strainer and a replaceable seat to ease maintenance. They have been specifically designed for mains drainage applications up to 62 bar g. The TD62LM is specifically designed for relatively small condensate loads on superheat and mains drainage applications. An insulating cover is fitted as standard to prevent the trap being unduly influenced by excessive heat loss when subjected to low ambient temperatures, wind or rain. Body and cover castings are produced by a TÜV approved foundry. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections DN15, DN20 and DN25. Standard flange EN 1092 PN100.
5.7.56
8.7 87
TI-P068-19 CMGT Issue 13
Page 1 of 5
TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats EN Body (Flanged connections)
Powered by FlippingBook