Steam traps Thermodynamic
8
Pressure/temperature limits
Steam saturation curve
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
Body design conditions
PN100
PMA Maximum allowable pressure
98.1 bar g @ 300 °C
TMA Maximum allowable temperature
525 °C @ 42.7 bar g
Minimum allowable temperature
-10 °C
PMO Maximum operating pressure for steam service
62 bar g @ 482 °C
TMO Maximum operating temperature
525 °C @ 42.7 bar g
Minimum operating temperature
0 °C
5.7.57
TD62LM
50% of upstream pressure
PMOB Maximum operating backpressure
TD62M
80% of upstream pressure
TD62LM
8 bar g
Minimum operating pressure
TD62M
1.4 bar g
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of :
150 bar g
8.7 88
TI-P068-19 CMGT Issue 13
Page 2 of 5
TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats EN Body (Flanged connections)
Powered by FlippingBook