Steam traps Thermodynamic
8
Materials
11
5
2
9
8
6
7
10
15
14 13
4
1
10
8A
3
5.7.58
9
No.
Part
Material
1 2 3 4 5 6
Body
Steel
EN 10213-2 G17 CrMo5-5+QT
Top cover
Steel
EN 10213-2 G17 CrMo5-5+QT
Bottom cover
Steel
EN 10213-2 G17 CrMo5-5+QT
8.7 89
Strainer screen
Stainless steel 100 mesh
316L
Insulating cover
Aluminium
Disc
Chromium steel
7 *
Seat
Chromium steel
8
Cover studs (top)
Steel
DIN 10269 21 CrMoV 5 7
8A
Cover studs (bottom)
Steel
DIN 10269 21 CrMoV 5 7
9
Cover nuts
Steel
DIN 10269 25 CrMo 4
10
Cover gaskets
Spirally wound stainless steel with exfoliated graphite filler
11
Name-plate
Stainless steel
13 14
Inner seat gasket
Spirally wound stainless steel with exfoliated graphite filler
Outer seat gasket
Spirally wound stainless steel with exfoliated graphite filler
15 *
Ferrule
Stainless steel
* Note: Item 15 (ferrule) is pressed into item 7 (seat).
TI-P068-19 CMGT Issue 13
Page 3 of 5
TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats EN Body (Flanged connections)
Powered by FlippingBook