Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Dimensions/weights (approximate) in mm and kg Size A B C D E F Weight DN15 87 150 92 72 40 30 8.5 DN20 87 152 92 72 40 30 8.5 DN25 87 162 92 72 40 30 9.1

Capacities

F Withdrawal distance

C

Differential pressure bar (x 100 = kPa) Minimum operating pressure 8 bar for the TD62LM

A

D

5.7.59

B

E Withdrawal distance

8.7 90

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P068-58) supplied with the product. Installation note: Preferably install in horizontal pipelines with the insulating cover uppermost although it can be fitted in other positions. After 24 hours in service the cover nuts should be checked for tightness. Disposal The product is recyclable no ecological hazard is anitcipated with the disposal of this product, providing due care is taken.

How to order Example: 1 off Spirax Sarco DN20 TD62LM thermodynamic steam trap with EN steel body having an integral strainer replaceable seat and flanged PN100 connections suitable for steam main drainage. An aluminium insulating cover shall be fitted as standard.

TI-P068-19 CMGT Issue 13

Page 4 of 5

TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats EN Body (Flanged connections)

Powered by