Steam traps Thermodynamic
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2026
TI-P068-20 CMGT Issue 13
TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections) Description The TD62LM and TD62M are maintainable high pressure thermodynamic steam traps with integral strainer and a replaceable seat to ease maintenance. They have been specifically designed for mains drainage applications up to 62 bar g (899 psi g). The TD62LM is specifically designed for relatively small condensate loads on superheat and mains drainage applications. An insulating cover is fitted as standard to prevent the trap being unduly influenced by excessive heat loss when subjected to low ambient temperatures, wind or rain. The body and cover meet typical industry standards including Charpy impact testing of 27J @ -29 °C (-20 °F) available with certification to EN 10204 3.1. Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement. Sizes and pipe connections DN15, DN20 and DN25 Standard flange to ANSI B 16.5 Class 300 and 600, and JIS/KS 40K. ANSI Class 150 RF connections are available to special order.
5.7.60
8.7 93
TI-P068-20 CMGT Issue 13
Page 1 of 5
TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections)
Powered by FlippingBook