Steam traps Thermodynamic
8
Materials
5
11
9
2 8
6
7
10
15
14 13
4
1
10
8A
3
9
No. Part
Material
1
Body
Steel
ASTM A217 WC6
2
Top cover
Steel
ASTM A217 WC6
5.7.62
3
Bottom cover
Steel
ASTM A217 WC6
4
Strainer screen
Stainless steel 100 mesh
316L
5
Insulating cover
Aluminium
6
Disc
Chromium steel
7 * Seat
Chromium steel
8
Cover studs (top)
Steel
ASTM A193 B16
8.7 95
8A Cover studs (bottom)
Steel
ASTM A193 B16
9
Cover nuts
Steel
ASTM A194 8M
10 Cover gaskets
Spirally wound stainless steel with exfoliated graphite filler
11 Name-plate
Stainless steel
13 Inner seat gasket
Spirally wound stainless steel with exfoliated graphite filler
14 Outer seat gasket
Spirally wound stainless steel with exfoliated graphite filler
15 * Ferrule
Stainless steel
Note: Item 15 (ferrule) is pressed into item 7 (seat).
TI-P068-20 CMGT Issue 13
Page 3 of 5
TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections)
Powered by FlippingBook