Steam traps Thermodynamic
8
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
C
Withdrawal distance F
A
D
B
Withdrawal distance E
5.7.63
ANSI 600 B
ANSI 300 B
JIS/KS 40K B
Size
A
C
D
E
F
Weight
DN15 (½") DN20 (¾") DN25 (1")
147 (5.8) 151 (5.9) 160 (6.3)
135 (5.3) 138 (5.4) 147 (5.8)
146 (5.7)
8.5 (18.7)
87 (3.4)
92 (3.6)
72 (2.8)
40 (1.6)
30 (1.2)
156 (6.1)
9.1 (20.1)
8.7 96
Capacities
Differential pressure psi (x 6.9 = kPa)
435 725
20 29 44 58 73
145
290
580 899
1102 882 661 441
220
110 88 66 44
Minimum operating pressure 8 bar for the TD62LM
Differential pressure bar (x 100 = kPa)
TI-P068-20 CMGT Issue 13
Page 4 of 5
TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections)
Powered by FlippingBook