Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P068-58) supplied with the product. Installation note: Preferably install in horizontal pipelines with the insulating cover uppermost although it can be fitted in other positions. After 24 hours in service the cover nuts should be checked for tightness. Disposal The product is recyclable no ecological hazard is anitcipated with the disposal of this product, providing due care is taken.

How to order Example: 1 off Spirax Sarco DN20 TD62LM thermodynamic steam trap with ASTM steel body having an integral strainer having a replaceable seat and flanged ANSI 600 connections suitable for steam mains drainage. An aluminium insulating cover shall be fitted as standard.

Spare parts The spare parts available are shown in solid outline. Parts shown in a grey line are not supplied as spares. Available spares Insulating cover 5 Set of cover studs and nuts (set of 8) 8 , 8A , 9 Seat and disc assembly 6, 7, 10, 13, 14, 15 Strainer screen 100 mesh 4 Set of gaskets (packet of 3 sets) 10, 13, 14 Cover gasket (3 off) 10 How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example: 1 - Strainer screen for a Spirax Sarco DN25 TD62LM thermodynamic steam trap (ASTM body).

5

9

5.7.64

6

10

7 + 15

14 13

8

8.7 97

8A

4

Recommended tightening torques

10

or mm

Item

N m ft lbf

8 and 8A

M10 x 1.5 20 - 25 15 - 19

9

9

17 A/F

45 - 50 33 - 37

TI-P068-20 CMGT Issue 13

Page 5 of 5

TD62LM & TD62M Thermodynamic Steam Traps with replaceable seats ASTM Body (Flanged connections)

Powered by