Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Dimensions/weights (approximate) in mm (inches) and kg (lbs)

Flanged PN100 Size

D Withdrawal distance

A B2 C D E FWeight

210 (8.2) 240 (9.4)

17.8 (39.2) 18.7 (41.2) 21.7 (47.8)

DN15

F

80 (3.2)

56 (2.2)

56 (2.2)

80 (3.2)

117 (4.6)

DN20

260 (10.2)

DN25

A

Flanged PN160 Size

A B2 C D E FWeight

210 (8.2)

17.8 (39.2) 21.7 (47.8)

DN15

E

80 (3.2)

56 (2.2)

56 (2.2)

80 (3.2)

117 (4.6)

260 (10.2)

DN25

B Butt weld, B1 Socket weld

Flanged PN250 Size

A B2 C D E FWeight

B2 Flanged

17.8 (39.2) 21.7 (47.8)

DN15

80 (3.2)

240 (9.4)

56 (2.2)

56 (2.2)

80 (3.2)

117 (4.6)

Withdrawal distance C

DN25

Butt weld and socket weld Size A B B1 C D E F Weight

Flanged ASME (ANSI) Class 600 Size

A B2 C D E FWeight

78 (3.1)

210 (8.2) 240 (9.4)

17.8 (39.2) 18.7 (41.2) 21.7 (47.8)

½"

½"

156 (6.1) 56 (2.2)

8.7 103

157 (6.2)

56 (2.2)

78 (3.1)

117 (4.6)

10.5 (23.1)

¾"

80 (3.2)

56 (2.2)

56 (2.2)

80 (3.2)

117 (4.6)

¾"

80 (3.2)

170 (6.6)

1"

260 (10.2)

1"

Flanged ASME (ANSI) Class 900 and 1500 Size

A B2 C D E FWeight

17.8 (39.2) 18.7 (41.2) 21.7 (47.8)

½"

240 (9.4)

80 (3.2)

56 (2.2)

56 (2.2)

80 (3.2)

117 (4.6)

¾"

260 (10.2)

1"

TI-P150-11 CMGT Issue 6

Page 5 of 6

TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat

Powered by