Steam traps Thermodynamic
8
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P150-12) supplied with the product. Installation The TD120M is designed for installation with the name-plate on top. For ease and maintenance, consideration should be given to fitting isolation valves upstream and downstream of the steam trap. Disposal The product is recyclable. No ecological hazard is anticipated with the disposal of this product, providing due care is taken.
How to order Example: 1 off Spirax Sarco ½" TD120M high pressure thermodynamic steam trap having an alloy steel body with integral strainer and butt weld connections, suitable for superheated steam main drainage. Seat and disc shall be maintainable.
Spare parts The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Available spares Set of cover studs and nuts
9
8 (8 off), 9 (8 off)
4, 11
Strainer screen and gasket
8
7 (2 off), 10, 11
Set of gaskets
2, 4, 7 (2 off), 10, 11, 6 +12
Maintenance kit
How to order spares Always order spares by using the description given in the column headed 'Available spares' and state the size and type of trap. Example : 1 - Seat and disc assembly for a Spirax Sarco ½" TD120M high pressure thermodynamic steam trap.
2
7
6 +12
7 10
8.7 104
11
8
4
Recommended tightening torques
or mm
Item Part
N m ft lbf
4 8 9
22 A/F
25 - 35 18 - 26
Stud
M16
85 - 90 63 - 66
9
Nut
23 A/F
M16
160 - 180 118 - 133
TI-P150-11 CMGT Issue 6
Page 6 of 6
TD120M High Pressure Thermodynamic Steam Trap with Replaceable Seat
Powered by FlippingBook