Product Handbook 2026 - Volume 2

Steam traps Thermodynamic

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2026

TI-P068-08 CMGT Issue 13

Description The TD62LM and TD62M are maintainable high pressure thermodynamic steam traps with integral strainer and a replaceable seat to ease maintenance. They have been specifically designed for mains drainage applications up to 62 bar g (899 psi g). The TD62LM is specifically designed for relatively small condensate loads on superheat and mains drainage applications. An insulating cover is fitted as standard to prevent the trap being unduly influenced by excessive heat loss when subjected to low outside temperatures, wind, rain etc. The body and cover meet typical industry standards including Charpy testing at 27J @ -29 °C (-20 °F). Standards This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement. TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats (Screwed/Socket Weld)

5.7.68

8.7 105

Sizes and pipe connections ½ ", ¾ " and 1 " screwed ends NPT. ½ ", ¾ " and 1 " socket weld ends to ANSI B 16.11 Class 3000.

Optional extras An optional blowdown/depressurisation valve can be supplied at extra cost - please consult Spirax Sarco.

TI-P068-08 CMGT Issue 13

Page 1 of 5

TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats (Screwed / Socket Weld)

Powered by