Steam traps Thermodynamic
8
Pressure/temperature limits
Pressure psi g
0
290
580
899
1160
1494
977 752 572 392 212 0 -22
Steam saturation curve
-30
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
Body design conditions
ANSI 600
PMA Maximum allowable pressure
103 bar g @ 93 °C
1494 psi g @ 199 °F
TMA Maximum allowable temperature
525 °C @ 42.7 bar g
977 °F @ 619 psi g
Minimum ambient temperature
-29 °C
-20 °F
PMO Maximum operating pressure for steam service
62 bar g @ 482 °C
899 psi g @ 900 °F
TMO Maximum operating temperature
525 °C @ 42.7 bar g
977 °F @ 619 psi g
5.7.69
Minimum operating temperature
0 °C
32 °F
TD62LM
50% of upstream
PMOB Maximum operating pressure backpressure
TD62M
80% of upstream pressure
TD62LM
8 bar g
116 psi g
Minimum operating pressure
TD62M
1.4 bar g
20 psi g
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
155 bar g
2248 psi g
8.7 106
TI-P068-08 CMGT Issue 13
Page 2 of 5
TD62LM and TD62M Thermodynamic Steam Traps with replaceable seats (Screwed / Socket Weld)
Powered by FlippingBook