Steam traps Sealed
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P120-01 CMGT Issue 8
SBP30 Stainless Steel Sealed Balanced Pressure Thermostatic Steam Trap
Description The SBP30 is a sealed balanced pressure stainless steel steam trap with straight connections. It is unaffected by waterhammer and is available as follows:-
Standard unit
SBP30
Low capacity without check valve with 'STD' fill capsule
SBP30LCV
Low capacity with check valve
Also available
SBP30H
High capacity without check valve
SBP30HCV
High capacity with check valve
Note: When placing an order always state capsule fill.
Check valve
8.8 1
SBP30LCV SBP30HCV
SBP30
Capsule fill and operation: Standard capsule is marked with ' STD ' for operation at approximately 12 °C (53.6 °F) below steam saturation temperature. Optionally - the trap can be supplied for sub-cooled ' SUB ' operation at approximately 24 °C (75.2 °F) below steam saturation temperature. Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). The cover (and flanges when specified) is welded to the body using the TIG process. Welds are approved in accordance with ASME Section IX and BS EN 288. Certification The product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections ½ " and ¾ " screwed BSP or NPT. ½ " and ¾ " socket weld ends to BS 3799/ASME (ANSI) B 16.11 Schedule 80. DN15 and DN20 standard flange ASME (ANSI) B 16.5 Class 150 and ASME (ANSI) 300, EN 1092, PN25 and PN16.
TI-P120-01 CMGT Issue 8
Page 1 of 4
SBP30 Stainless Steel Sealed Balanced Pressure Thermostatic Steam Trap
Powered by FlippingBook