Steam traps Sealed
8
Pressure/temperature limits
200 242 300 400
Steam saturation curve
100
0
0
5 7*
10
15
20 21*
25
Pressure bar g
As a fixed discharge temperature trap
As a steam tracer trap
The product must not be used in this region.
Body design conditions
PN25
25 bar g @ 200 ° C
PMA Maximum allowable pressure
400 ° C
TMA Maximum allowable temperature
-254 ° C
Minimum allowable temperature
Maximum operating pressure when used as a steam tracer trap
21 bar g
* PMO
Maximum operating pressure when used as a fixed discharge temperature trap
7 bar g
242 ° C
Maximum operating temperature
TMO
170 ° C
Maximum operating temperature when used as a fixed discharge temperature trap
5.8.7
0 ° C
Minimum operating temperature
Designed for a maximum cold hydraulic test pressure of:
38 bar g
Capacities
8.8 6
Differential pressure bar (x 100 = kPa)
Hot water capacity
Cold water capacity
TI-P125-02 CMGT Issue 5
Page 2 of 3
TSS21 Stainless Steel Sealed Thermostatic Steam Tracer Trap
Powered by FlippingBook