Steam traps Sealed
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P625-01 CMGT Issue 5
T3 Bimetallic Steam Trap
Description The Spirax Sarco T3 is a forged stainless steel automatic steam trap. It is designed for instrument tracing or draining low capacity lines. The T3 operates with no loss of steam, and quickly drains air, non-condensable gases and large quantities of cold water on start-up. Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.
Sizes and pipe connections 3/8 ", ¼" and ½" screwed BSP or NPT
5.8.9
1
Materials No. Part
Material
1 2 3
Body
Stainless steel (forged)
AISI 304L
Cover
Stainless steel (forged)
AISI 304L
Bimetallic element Stainless steel
8.8 8
3
2
Powered by FlippingBook