Steam traps Sealed
8
Pressure/temperature limits
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
Steam saturation curve
Pressure bar g
Body design conditions
PN50, Class 300 to ANSI B 16.34
PMA Maximum allowable pressure
41.38 bar g @ 37.8 °C
TMA Maximum allowable temperature
425 °C @ 22.8 bar g
Minimum allowable temperature
-254 °C
PMO Maximum operating pressure for saturated steam service
17 bar g
TMO Maximum operating temperature
300 °C @ 17 bar g
Minimum operating temperature
0 °C
Minimum operating pressure for satisfactory operation is
0.15 bar g
PMX The backpressure for correct operation must not exceed 90% of the upstream pressure. Designed for a maximum cold hydraulic test pressure of:
62 bar g
5.8.10
Dimensions (approximate) in mm
Capacities
1500
1000
500 400 300 200
70
8.8 9
100
42.5
Weight (approximate) 0.4 kg
50 40 30
2 3 4 5 10 17
0.1 0.2 0.3 0.5 1
Differential pressure bar (x 100 = kPa) Cold water capacity
Hot water capacity
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P625-02) supplied with the product.
How to order Example: 1 off Spirax Sarco ¼" T3 bimetallic steam trap with screwed NPT connections.
TI-P625-01 CMGT Issue 5
T3 Bimetallic Steam Trap
Powered by FlippingBook