UK Product Handbook 2026 - Volume 2

Steam traps Balanced pressure

8

Certification This product is available with the following certification: - EN 10204 3.1 material certificates (pressure containing parts). - EN 10204 3.1 material certificates (wetted parts, including element fill) subject to additional cost. - Typical Internal surface finish certificates. - Specific internal surface finish certificates available at point of order request, and may be subject to additional cost. - Certificate of compliance (trap & element fill) for FDA and ADI free. - TSE/BSE Free Statement. - Certificate of compliance EC1935:2004 Food Contact Materials. - Declaration of conformity BS EN ISO 14644-1:2015 Class 7 Clean Room. Note : All certification/inspection requirements must be stated at the time of order placement, and may be subject to additional cost.

Sizes and pipe connections – BT6B Horizontal ½" sanitary clamp ends to ASME BPE Type A.

Materials

1

3 5

8.2 6

4

2

No.

Part

Material

1 2 3 4 5

Body (inlet)

Stainless steel

ASTM A 276 316L (1.4404)

Body (outlet)

Stainless steel

ASTM A276 316L (1.4404)

Capsule element

Stainless steel

AISI 316L (1.4404)

Body clamp

Stainless steel

AISI 316

Seal

Tuf - steel

PTFE + AISI 316L (1.4404)

TI-P180-49 CMGT Issue 3

Page 2 of 5

BT6B Horizontal Sanitary Balanced Pressure Thermostatic Steam Trap

Powered by