Steam traps Sealed
8
Materials
11
1
5
6
10
4
9
USM32 fitted to a PC10HP connector
2
8 7
3
USM32 fitted to a PC4 _ connector
USM32 fitted to a PC3 _ connector
8.8 29
No.
Part
Material
1 2 3 4 5 6 7 8 9
Body
Stainless steel
ASTM A351 CF8M
Cover
Stainless steel
AISI 316L
Seat
Stainless steel
AISI 304
Stem
Stainless steel
AISI 304
Bimetal
Nickel alloy
G. Rau H46
Lock-nuts
Stainless steel
AISI 304L
Body/seat gasket
Stainless steel
AISI 316L
Screen
Stainless steel
AISI 304L
Inner gasket
Stainless steel / Graphite filler
AISI 304 strip
10
Outer gasket
Stainless steel / Graphite filler
AISI 304 strip
11
Connector screws
Carbon steel
ASTM A193 B7
TI-P625-11 CMGT Issue 6
Page 3 of 5
USM32 Sealed Bimetallic Steam Trap for use with Pipeline Connectors
Powered by FlippingBook