Steam traps Swivel connectors and traps
8
Pressure/temperature limits (ISO 6552)
Steam saturation curve
Pressure bar g
The product must not be used in this region.
Notes: - If flange connections are fitted then these will limit the maximum design conditions of the pipeline connector. - The maximum operating limits of the complete assembly will be dictated by the steam trap of choice. Reference the specific steam trap Technical Information sheet for its maximum pressure / temperature limitations.
Body design conditions
ASME Class 600
PMA Maximum allowable pressure
99.3 bar g @ 38 °C
TMA Maximum allowable temperature
425 °C @ 56 bar g
Minimum allowable temperature
0 °C
PMO Maximum operating pressure for saturated steam service
64 bar g
TMO Maximum operating temperature
425 °C @ 56 bar g
5.9.7
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
0 °C
149 bar g
Dimensions/weights (approximate) in mm and kg
A
8.9 6
Size
A
Weight
½" ¾"
61.5 73.5 90.0
0.6 0.7 0.7
1"
TI-P128-10 CMGT Issue 8
Page 2 of 3
PC10HP Pipeline Connector
Powered by FlippingBook