Steam traps Swivel connectors and traps
8
Materials
PC20
Blowdown valve
4
2 1
Steam trap type to be specified e.g. Spirax Sarco UBP, UTD, UIB, UFT etc.
5
4 3
6
7 ¼" NPT drain plug
No.Part
Material
1 Body
Austenitic stainless steel
ASTM A 351 CF8
5.9.11
2 Strainer screen Austenitic stainless steel (0.8 mm perforations.)
316L
3 Strainer cap
Austenitic stainless steel
AISI 303
4 Cap gasket
Stainless steel
BS 1449 304 S16
5 Blowdown valve Stainless steel 6 Valve screw Stainless steel
ASTM A582 A16
ASTM A276 431
7 Plug
Steel
ASTM A105
8.9 10
Operating range
0 100 200 300 400
The product must not be used in this region. * PMO Maximum operating pressure recommended for saturated steam service.
Steam saturation curve
0
10
20
30 32*
40
50
Pressure bar g
Body design conditions
ANSI/ASME Class 300 (PN50)
PMA Maximum allowable pressure
50 bar g
400 ° C
TMA Maximum allowable temperature
PMO Maximum operating pressure for saturated steam service
32 bar g
400 ° C
TMO Maximum operating temperature
Designed for a maximum cold hydraulic test pressure of:
76 bar g
TI-P128-15 CMGT Issue 5
Page 2 of 4
PC20 Pipeline Connector with Integral Strainer
Powered by FlippingBook