Steam traps Swivel connectors and traps
8
Materials
2
1
Steam trap type to be specified e.g. Spirax Sarco UBP, UTD, UIB, UFT, etc.
3 4 9
8
SS1 sensor shown
No.Part
Material
1 Body
Austenitic stainless steel
ASTM A 351 CF8
2 Strainer screen
Austenitic stainless steel (0.8 mm perforations)
316L
3 Strainer cap
Austenitic stainless steel
AISI 303
4 Cap gasket
Stainless steel
BS 1449 304 S16
8 Sensor
Stainless steel
ASTM A582 416
9 Sensor gasket
Stainless steel
8.9 14
TI-P128-17 CMGT Issue 4
Page 2 of 5
IPC20 and IPC21 Pipeline Connectors with Integral Spiratec Sensors
Powered by FlippingBook