Steam traps Swivel connectors and traps
8
Pressure/temperature limits
Pressure psi g
464
0
145
290
435
580
725
464 392 302 100 122 32
100 150 200 240
Steam saturation curve
0 50
0
10
20
30
40
50
32*
Pressure bar g
The product must not be used in this region. *PMO Maximum operating pressure recommended for saturated steam service
Body design conditions
ANSI/ASME Class 300 (PN50)
PMA Maximum allowable pressure
50 bar g
725 psi g
240 ° C
TMA Maximum allowable temperature
464 °F
PMO Maximum operating pressure for saturated steam service
32 bar g
464 psi g
240 ° C
TMO Maximum operating temperature
464 °F
Designed for a maximum cold hydraulic test pressure of:
76 bar g
1,102 psi g
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
A
8.9 15
C
B
D
Size
A
B
C
D Weight
DN15 (½") DN20 (¾") DN25 (1")
81 (3.2) 89 (3.5) 99 (3.9)
24 (0.94) 24 (0.94) 25 (0.98)
127 (5) 127 (5)
58 (2.3) 64 (2.5) 69 (2.7)
1.20 (2.65) 1.30 (2.87) 1.50 (3.31)
132 (5.2)
TI-P128-17 CMGT Issue 4
Page 3 of 5
IPC20 and IPC21 Pipeline Connectors with Integral Spiratec Sensors
Powered by FlippingBook