Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Spare parts The spare parts available are shown in heavy outline. Parts drawn in grey broken line are not supplied as spares. For ease of replacement an extractor tool is available for removing the sealing rings. Available spares Sealing ring set 2, 3 Valve internals set 2, 3, 4, 5, 6, 8, 13 Extractor tool Not shown

How to order spares Always order spares by using the description given in the column headed 'Available spares' and state type and size of equipment. Example : 1 off Sealing ring set for integral piston valve on a PC3_ pipeline connector having DN15 socket weld connections.

11 (not available as a spare)

3 4 2

8 13

5

6

Table 1 Recommended tightening torques

or mm

Item

N m

(lbf ft)

8.9 24

11

14 A/F

5/16 x 18 UNC

10

(2.24)

8

10 A/F

M6

0.1

(0.02)

TI-P128-02 CMGT Issue 9

Page 6 of 6

PC3_ Pipeline Connectors

Powered by