Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Materials - PC3001

15 , 16 , 17 , 18 , 19

21 22 23

Please note The PC3001 and PC3000 unit is supplied fully assembled; the view is only exploded for ease of part identification.

20

5.9.20

No.

Part

Material

15

Bypass valve

Stainless steel

ASTM A182 : 304 / 304L

16

Valve screw

Stainless steel

ASTM A276 : AISI 431

17

Valve cone

Stainless steel

AISI 440 B

18 19 20

Retaining ring

Stainless steel

BS 2056 302 S26

Compression fitting for the line drain valve only

Carbon steel (Zinc plated)

Valve gasket

Graphite and stainless steel

8.9 27

21

Bypass locknut

Stainless steel

ASTM A276 : AISI 431

22

Graphite ring

Die-formed graphite

23

Bypass bottom body

Stainless steel

ASTM A182 304/304L

TI-P128-34 CMGT Issue 7

Page 3 of 8

PC3001, PC3000 and PC30 Pipeline Connectors

Powered by