Materials - PC3000 and PC30 Steam traps Swivel connectors and traps
8
3 , 4 + 5
1
2
3 , 4 + 5
2
1
PC3000
PC30
24
20
13
13
Please note The PC3001 and PC3000 unit is supplied fully assembled; the view is only exploded for ease of part identification.
14 , 16 , 17 , 18 + 20
No.
Part
Material
1 2 3 4 5
Pipeline connector body
Austenitic stainless steel
ASTM A182F : 304 / 304L
5.9.21
Bonnet
Carbon steel (Zinc plated)
ASTM A105N / LF2
Studs
Steel (plated)
ASTM A193 B7
Nuts
Steel (plated)
ASTM A194 2H
Washers
Stainless steel
13 14 16
Name-plate
Stainless steel
Depressurisation valve
Stainless steel
ASTM A182 : 304 / 304L
Valve screw
Stainless steel
ASTM A276 : AISI 431
8.9 28
17
Valve cone
Stainless steel
AISI 440 B
18
Retaining ring
Stainless steel
BS 2056 302 S26
20 24
Valve gasket
Graphite and stainless steel
Strainer screen
Stainless steel
Valve internal materials No. Part
Material
6 7 8 9
Piston
Stainless steel
AISI 410 : 1.4006
Lantern bush
Stainless steel
ASTM A276 : AISI 431
Upper ring
Graphite and stainless steel
10
Lower ring
Graphite and stainless steel
11 + 12
Carbon steel (Zinc plated)
10
Handwheel
EN 10213 : 1.0619N
11
Handwheel nuts
Stainless steel
12
Nitronic 60 washers Stainless steel
7 9
6
8
TI-P128-34 CMGT Issue 7
Page 4 of 8
PC3001, PC3000 and PC30 Pipeline Connectors
Powered by FlippingBook