Steam traps Swivel connectors and traps
8
Dimensions/weight (approximate mm (inches) and kg (lbs))
PC3001 and PC3000
PC30
Bypass valve +45 mm Closed or +49 mm Open
Inlet
Horizontal application
A
B
B
Depressurisation valve +34 mm Closed or +38 mm Open
G
E
F (closed)
I (open)
J (open)
H (closed)
G
E
D
C
5.9.23
Vertical application
F (closed)
C
J
H (closed) I (open)
(open)
D
Units
A
B
C
D
E
F
G
H
I
J
Weight
8.9 30
Metric
mm
72
36
96
25
52
37
95
100
118
50
3.6 kg
Imperial inches
2.8"
1.4"
3.8"
1"
2"
1.5"
3.7"
3.9"
4.64"
1.97"
7.9 lbs
TI-P128-34 CMGT Issue 7
Page 6 of 8
PC3001, PC3000 and PC30 Pipeline Connectors
Powered by FlippingBook