Available types For piping installation diagrams see TI-F01-37. Flow direction Type Description Left to right Steam traps Swivel connectors and traps
8
PC43 2 stop valves + upstream line drain and
trap vent connections + dowstream trap test connections for: BDV1 or BDV2
Right to left Universal - Both: left to right or right to left Left to right Right to left
PC44
PC40 2 stop valves
2 stop valves + upstream line drain connection either side of the body for: BDV1 or BDV2. It is necessary to plug one connection. This must always be the top connection.
PC45
PC46 2 stop valves + upstream line drain connection + dowstream trap test connections for: BDV1 or BDV2
PC47
Pressure / temperature limits
Steam saturation curve
Pressure bar g
The product must not be used in this region.
Notes: 1. If flange connections are fitted then these will limit the maximum design conditions of the pipeline connector. 2. The maximum operating limits of the complete assembly will be dictated by the steam trap of choice. Reference the specific steam trap technical information sheet for its 'Pressure / temperature limits'.
Body design conditions
ASME class 600
PMA Maximum allowable pressure
99.3 bar g @ 38 °C
8.9 34
TMA Maximum allowable temperature
425 °C @ 56 bar g
PMO Maximum operating pressure for saturated steam service
62 bar g
TMO Maximum operating temperature
425 °C @ 56 bar g
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of
150 bar g
Kv value Both the DN15 and DN20 have a Kv value of Kv 1.8 For conversion:
Cv (UK) = Kv x 0.963 Cv (US) = Kv x 1.156
TI-P128-03 CMGT Issue 9
Page 2 of 6
PC4_ Pipeline Connectors
Powered by FlippingBook