Steam traps Swivel connectors and traps
8
PC4001 Materials No. Part
Material
15
Bypass valve
Stainless steel
ASTM A182 : 304/304L
16
Valve screw
Stainless steel
ASTM A276 : AISI 431
17
Valve cone
Stainless steel
AISI 440 B
18 19 20
Retaining ring
Stainless steel
BS 2056 302 S26
Compression fitting for the line drain valve only
Carbon steel (Zinc plated)
Valve gasket
Graphite and stainless steel
21
Bypass locknut
Stainless steel
ASTM A276 : AISI 431
22
Graphite ring
Die-formed graphite
23
Bypass bottom body
Stainless steel
ASTM A182 304/304L
15, 16, 17, 18, 19
21 22 23
20
8.9 41
Please note that the PC4001 and PC4000 unit is supplied fully assembled; the view is only exploded for ease of part identification.
TI-P128-33 CMGT Issue 7
Page 3 of 9
PC4001, PC4000 and PC40 Pipeline Connectors
Powered by FlippingBook