Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

PC40 Materials No. Part

Material

1 2 3 4 5

Pipeline connector body

Austenitic stainless steel

ASTM A182F : 304/304L

Bonnet

Carbon steel (Zinc plated)

ASTM A105N/LF2

Studs

Steel (plated)

ASTM A193 B7

Nuts

Steel (plated)

ASTM A194 2H

Washers

Stainless steel

13

Name-plate

Stainless steel

3 , 4 + 5

1

2

5.9.26

13

Valve internal materials No. Part

Material

6 7 8 9

Piston

Stainless steel

AISI 410 : 1.4006

Lantern bush

Stainless steel

ASTM A276 : AISI 431

Upper ring

Graphite and stainless steel

8.9 43

Lower ring

Graphite and stainless steel

10

Handwheel

Carbon steel (Zinc plated)

EN 10213 : 1.0619N

11

Handwheel nuts

Stainless steel

12

Nitronic 60 washers

Stainless steel

10

11 + 12

6

8

7 9

TI-P128-33 CMGT Issue 7

Page 5 of 9

PC4001, PC4000 and PC40 Pipeline Connectors

Powered by