Steam traps Swivel connectors and traps
8
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
PC40
PC4001 and PC4000
Bypass valve +45 mm (1.8") Closed or +49 mm (1.93")Open
B
Inlet
Horizontal application
A
B
G
Depressurisation valve +34 mm (1.34") Closed or +38 mm (1.5") Open
I (open)
H (closed)
E
D
E
F (closed)
J (open)
5.9.28
F (closed)
C
G
J (open)
C
Vertical application
8.9 45
H (closed) I (open)
D
Units
A
B
C
D
E
F
G
H
I
J
Weight
Metric
72
36
124
25
52
37
95
100
118
50
3.6 kgs
Imperial
2.8"
1.4"
4.9"
1"
2"
1.5"
3.7"
3.9"
4.64"
1.97"
7.9 lbs
TI-P128-33 CMGT Issue 7
Page 7 of 9
PC4001, PC4000 and PC40 Pipeline Connectors
Powered by FlippingBook