Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P127-01 CMGT Issue 10

UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors

Description The UBP32 is a maintenance free sealed balanced pressure steam trap manufactured in stainless steel - It can also be supplied with an inbuilt check valve designated UBP32CV. When installed with a suitable pipeline connector the UBP32 can easily and simply be removed without breaking into the pipeline thus speeding up trap replacement with minimal system downtime. Pipeline connectors are available as screwed, socket weld and flanged. The body and cover meet typical industry standards including Charpy impact testing of 27J @ 30 °C (-22 °F). Capsule operation As standard the UBP32 is supplied with a thermostatic capsule (STD) which operates approximately 12 °C (22 °F) below steam saturation temperature. It can also be supplied with capsules operating near to steam 4 °C (7 °F) below (NTS) or sub cooled 22 °C (40 °F) below (SUB). Standards This product fully complies with the requirements of the EU Pressure Equipment Directive / UK Pressure Equipment (Safety) Regulations. The body to cover welded joint complies with ASME Section IX and BS/EN 288. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

5.9.30

UBP32 fitted to PC10 connector

8.9 49

UBP32 fitted to PC4_ connector

UBP32 fitted to PC3_ connector

TI-P127-01 CMGT Issue 10

Page 1 of 5

UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors

Powered by