Steam traps Swivel connectors and traps
8
Pipeline connector options The UBP32 can be fitted to a variety of pipeline connectors: PC10 Straight connector
ANSI/ASME 300 (TI-P128-10)
See the relevant Technical Information sheet as listed opposite for details of connections available for each pipeline connector.
PC10HP Straight connector
ANSI/ASME 600 (TI-P128-10)
PC20
Connector with internal strainer
ANSI/ASME 300 (TI-P128-15)
PC3_
Connector with one piston isolation valve
ANSI/ASME 600 (TI-P128-02)
PC4_
Connector with one piston isolation valve
ANSI/ASME 600 (TI-P128-03)
Pressure/temperature limits (ISO 6552)
Pressure psi g
0
145
290
435
580
725
752 572 392 212 32
100 200 300 400
Steam saturation curve
0
0
10
20
30
40
50
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
Note: The model of pipeline connector and connection selected will dictate the maximum operating limits of the complete assembly. Reference the specific pipeline connector Technical Information sheet as detailed in 'Pipeline connector options'.
Body design conditions
PN50 (ANSI 300)
PMA Maximum allowable pressure
50 bar g @ 38 °C
725 psi g@ 100 °F
TMA Maximum allowable temperature
400 °C @ 28 bar g
752 °F @ 406 psi g
Minimum allowable temperature
-48 °C
-54 °F
8.9 50
PMO Maximum operating pressure for saturated steam service
32 bar g
464 psi g
TMO Maximum operating temperature
286 °C @ 31 bar g
547 °F @ 450 psi g
Minimum operating temperature
0 °C
32 °F
Designed for a maximum cold hydraulic test pressure of:
75 bar g
1088 psi g
TI-P127-01 CMGT Issue 10
Page 2 of 5
UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors
Powered by FlippingBook