Steam traps Swivel connectors and traps
8
UBP32 fitted to PC10 connector Materials
10
1
9
8
5 7
4
3 6
2
UBP32 fitted to PC3_ connector
UBP32 fitted to PC4_ connector
8.9 51
No.
Part
Material
1 2 3 4 5 6 7 8
Body
Austenitic stainless steel (304 grade)
ASTM A351 Gr. CF8
Cover
Austenitic stainless steel (304 grade)
ASTM A276 Gr. 304
Screen
Stainless steel
ASTM A240 Gr. 304
Seat
Stainless steel
ASTM A276 Gr. 431
Capsule
Stainless steel
Spacer plate
Stainless steel
ASTM A240 Gr. 304
Spring
Stainless steel
ASTM A313 Gr. 302
Inlet gasket
Graphite/AISI 316 strip
AISI 316 strip
9
Outlet gasket
Graphite/AISI 316 strip
AISI 316 strip
10
Connector screws
Steel
ASTM A193 B7
TI-P127-01 CMGT Issue 10
Page 3 of 5
UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors
Powered by FlippingBook