Steam traps Swivel connectors and traps
8
Dimensions/weights (approximate) in mm (inches) and kg (lbs)
D
A
B
C
Weight (trap unit only)
A
B
C
D
35 (1.4)
33 (1.3)
68 (2.7)
42.5 (1.7)
0.43 (0.9)
Capacities
Differential pressure psi
4
7
15
29 44 58 72
145
290 464
2204
Hot water capacity Cold water capacity
1102 881 661
441
8.9 52
220
Differential pressure bar (x 100 = kPa)
How to specify Steam traps shall be of the sealed balanced pressure thermostatic UBP32 type manufactured in stainless steel and be suitable for operating pressures up to 32 bar g. Traps to be zero maintenance and be connected to separate pipeline connectors by two screws to allow for quick and simple installation/replacement. The thermostatic capsule is to operate at 12 °C /22 °C /4 °C below steam temperature depending on the capsule selected. Traps can be installed in any plane.
How to order The UBP32 is supplied in two parts:-
PC1_
Standard connection
How to order example: 1 off Spirax Sarco DN20 PC10 swivel pipeline connector with socket weld connections. 1 off Spirax Sarco UBP32 sealed balanced pressure thermostatic steam trap fitted with an STD capsule.
1. The swivel pipeline connector
PC3_ One integral ISO valve PC4_ Two integral ISO valve
2. The UBP32 trap complete with inner and outer gaskets (securely crimped in place) and two connector screws. All items will be supplied in a protective box.
TI-P127-01 CMGT Issue 10
Page 4 of 5
UBP32 Sealed Balanced Pressure Thermostatic Steam Trap for use with Pipeline Connectors
Powered by FlippingBook