Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025

TI-P154-04 CMGT Issue 3

UTD26 and UTD26Y Stainless Steel Thermodynamic Steam Traps with Swivel Connector

Description The UTD26 and UTD26Y series are stainless steel thermodynamic steam traps having an electro-less nickel preparation finish (ELNP), which is both energy efficient and corrosion resistant. The UTD26 does not have an integral strainer and requires a strainer to be installed upstream of the trap. The UTD26Y has an integral strainer. They are attached to a suitable pipeline connector by two bolts for quick and easy replacement. Standards These products fully comply with the requirements of the European Pressure Equipment Directive 2014/68/EU, the UK Pressure Equipment (Safety) Regulations (PER) and are fully ASME compliant. Certification These products are available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

UTD26LA, UTD26HA, UTD26LAY and UTD26HAY Anti-air-binding disc (optional)

UTD26L and UTD26H shown fitted to a PC10HP connector

8.9 55

UTD26LY and UTD26HY shown fitted to a PC10HP connector

Available types Available

UTD26LY

Low capacity for mains drainage and tracing applications.

Note: Spirax Sarco recommend that UTD26 without strainer variants only be installed on a pipeline connector with integral strainer or when a Y-type strainer

types of UTD26Y with integral strainer Available types of UTD26 without integral strainer

UTD26HY For higher capacity applications. UTD26LAY Low capacity for mains drainage and tracing applications plus anti-air-binding disc. UTD26HAY For higher capacity applications plus anti-air-binding disc.

UTD26L

Low capacity for mains drainage and tracing applications.

UTD26H

For higher capacity applications.

UTD26LA

Low capacity for mains drainage and tracing applications plus anti-air-binding disc.

is installed upstream.

UTD26HA

For higher capacity applications plus anti-air-binding disc.

TI-P154-04 CMGT Issue 3

Page 1 of 6

UTD26 and UTD26Y Stainless Steel Thermodynamic Steam Traps with Swivel Connector

Powered by