Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Materials

12

13

8

2

UTD26L and UTD26H shown fitted to a PC10HP connector

3

1

12

13

8

2

3

11

9 7

10

1

UTD26LY and UTD26HY shown fitted to a PC10HP connector

11

9 7 10

4

5

6

No.

Part

Material

1 2

Body

Stainless steel – ELNP

A217 Gr. CA15

Cap

Stainless steel

A479 304

8.9 57

UTD26L and UTD26H, UTD26LY and UTD26HY Stainless steel

BS 1449 420 S45

3

Disc

Stainless steel

BS 1449 420 S45

UTD26LA and UTD26HA, UTD26LAY and UTD26HAY

Bimetal

4*

Strainer screen

Stainless steel

316L

5* 6*

Strainer cap gasket

Graphite and Stainless steel

Strainer cap

Stainless steel

A479 304

7 8 9

Crescent ring

Carbon spring steel

Flange

Alloy Steel – ELNP

A193 B7

Split ring

Stainless steel

A240 304

10

Inner gasket

Graphite/Stainless steel laminate AISI 316 strip

11

Outer gasket

Graphite/Stainless steel laminate AISI 316 strip

12 13 14

Pipeline connector

Stainless steel

A351 CF8

Connector screw

Alloy steel

A193 B7

Insulating cover (optional - not shown)

Aluminium

*Note: These items are only available on UTD26Y variants.

TI-P154-04 CMGT Issue 3

Page 3 of 6

UTD26 and UTD26Y Stainless Steel Thermodynamic Steam Traps with Swivel Connector

Powered by