Steam traps Swivel connectors and traps
8
Materials - Blowdown valves (when requested as an option)
No. Part
Material
15
Blowdown Valve
Stainless steel
A276 304L
15, 16, 17, 18, 19
16
Valve screw
Stainless steel
A276 304L
17
Valve cone
Stainless steel
AISI 440B
18 19 20
Retaining ring
Stainless steel
BS 2056 302 S26
Compression fitting
Carbon steel (Zinc plated)
Locknut
Stainless steel
A276 431
20
21
Graphite ring
Die-formed graphite
21
22
Blowdown bottom body Stainless steel
A182 F304/F304L
23* Adapter
Stainless steel
A479 304
22
*Note: The adaptor is used in the place of the Strainer cap.
5
23
5
Dimensions/weights (approximate) in mm and kg Unit A B C D*
E
F
G
H
I
Weight
Metric (mm)
67
65
33.5
86
35
49
15
57
38
0.75 kg
Imperial (inches)
2.64
2.6
1.32
3.4
1.4
1.93
0.6
2.24
1.5
1.65 lbs
*Note: For without strainer variants, D is 80mm (3").
8.9 58
I
H
G
B
F
E
C
A
D
TI-P154-04 CMGT Issue 3
Page 4 of 6
UTD26 and UTD26Y Stainless Steel Thermodynamic Steam Traps with Swivel Connector
Powered by FlippingBook