Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P113-01 CMGT Issue 11

UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors)

Description The UIB30 and UIB30H are sealed inverted bucket steam traps for either horizontal or vertical installation (with the cover hanging downwards). The UIB30H is designed for higher capacities. When installed with a suitable pipeline connector (available separately from Spirax Sarco) the UIB can easily and simply be removed without breaking into the pipeline, thus speeding up trap replacement with minimal system downtime. Pipeline connectors are available with screwed, socket weld and flanged end connections. The cover is also available with the option of a threaded base port to allow drainage. The body and cover meet typical industry standards including Charpy testing of 27J @ -30 °C (-22 °F). Optional extras The cover ( 1 ) is also available with a threaded drain plug and connection ( 13 + 14 ) in 3/8 " NPT, ½ " NPT or ½ " BSP to allow for drainage. If this option is required it must be specified at the time of order placement. Standards This product fully complies with the requirements of the Pressure Equipment Directive (PED). Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

8.9 67

Pipeline connector options The UIB can be fitted to a variety of pipeline connectors including: PC10HP Straight connector ASME 600

(TI-P128-10)

See the relevant Technical Information sheet as listed for details of the connections available for each pipeline connector.

PC20

+ 'Y' type strainer

ASME 300

(TI-P128-15)

PC3 _

+ 1 piston isolation valve

ASME 600

(TI-P128-02)

PC4 _

+ 2 piston isolation valves

ASME 600

(TI-P128-03)

TI-P113-01 CMGT Issue 11

Page 1 of 6

UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors)

Powered by