Steam traps Swivel connectors and traps
8
Materials
9 PC10HP shown
10
15
2 11 16
12
5
6 4
7
3
1
8
5.9.45
No. Part
Material
1 2 3 4 5 6 7 8
Cover
Stainless steel
ASTM A240 Gr. 304
Body
Stainless steel
ASTM A182 F304
*
13
Bucket
Stainless steel
1.4301
Pivot pin
Stainless steel
1.4301
*
14
Valve seat
Stainless steel
440B
8.9 68
Valve
Stainless steel
440B
* Note: Items 13 and 14 are optional extras that, if required, must be specified at the time of order placement.
Valve lever
Stainless steel
1.4301
Internal tube
Stainless steel
1.4306
Alloy steel - ELNP
9
Flange
ASTM A193 B7
10 Connector screw
Steel
ASTM A193 B7
11 Inlet gasket
Graphite/Stainless steel laminate
AISI 304 strip
12 Outlet gasket
Stainless steel
13 * Drain connection
ASTM A182 F304 / F304L
Stainless steel - ELNP
14 * Drain plug
ASTM A479 316
15 Split ring
Stainless steel
ASTM A240 304
16 Crescent ring
Carbon spring steel
TI-P113-01 CMGT Issue 11
Page 2 of 6
UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors)
Powered by FlippingBook