Steam traps Swivel connectors and traps
8
Dimensions/weights (approximate) in mm (inches) and kg (lbs) UIB30 and UIB30H + PC10HP B
A
D
A
C
E
A
B
C
D
E
Weight
Size
UIB30 UIB30H
UIB30 UIB30 + PC10HP
UIB30H UIB30H + PC10HP
61.5 (2.42) 73.5 (2.89) 90.0 (3.54)
88 (3.46) 86 (3.39) 89 (3.50)
2.30 (5.07)
2.45 (5.40)
DN15 - ½"
124.5 (4.90)
159.0 (6.26)
33.5 (1.32)
83 (3.27)
1.70 (3.75)
1.85 (4.08)
DN20 - ¾"
2.40 (5.29)
2.55 (5.62)
5.9.47
DN25 - 1"
UIB30 and UIB30H with optional drain plug + PC10HP
A
B
D
A
8.9 70
C
G Withdrawal distance
E
F
A B
C
D E F
G Plug withdrawal distance
Weight
Size
UIB30 UIB30H
UIB30 UIB30 + PC10HP
UIB30H UIB30H + PC10HP
61.5 (2.42) 73.5 (2.89) 90.0 (3.54)
88 (3.46) 86 (3.39) 89 (3.50)
2.50 (5.51)
2.65 (5.84)
DN15 - ½"
158 (6.22)
192 (7.56)
33.5 (1.32)
83 (3.27)
32 (1.26)
20 (0.79)
1.90 (4.19)
2.05 (4.52)
DN20 - ¾"
2.60 (5.73)
2.75 (6.06)
DN25 - 1"
TI-P113-01 CMGT Issue 11
Page 4 of 6
UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors)
Powered by FlippingBook