Steam traps Swivel connectors and traps
8
Capacities Note: The trap should be selected for the most appropriate working pressure differential and not on the basis of load. For example: 80 kg/h at 7 bar differential should be handled with the UIB30/7 and not the UIB30/4.
Differential pressure psi (x 100 = kPa)
7
14
29 43 58 72 116 145 290 435
771 661
441
220 199 176 154 132 110
Differential pressure bar (x 100 = kPa)
Differential pressure psi (x 100 = kPa)
7
14
29 43 58 72 116 145 290 435
992 881 661
441
8.9 71
220 199 176 154 132 110
Differential pressure bar (x 100 = kPa)
TI-P113-01 CMGT Issue 11
Page 5 of 6
UIB30 and UIB30H Sealed Inverted Bucket Steam Traps (for use with Pipeline Connectors)
Powered by FlippingBook