Steam traps Swivel connectors and traps
8
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P712-01 CMGT Issue 4
UFT14HC Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors) Description The UFT14HC is an austenitic stainless steel maintenance free sealed ball float steam trap with an integral automatic air venting facility. It is designed for differential steam pressures up to 14 bar g (203 psi g) on saturated steam services. When installed with a suitable pipeline connector, the UFT14HC can easily and simply be removed without breaking into the pipeline, thus speeding up trap replacement with minimal system downtime. Pipeline connectors are available with screwed, socket weld and flanged end connections.
Media use The UFT14HC is designed for use on Superheated/Saturated steam and condensate only, within the pressure and temperature limits shown in the section below. Standards This product fully complies with the European Pressure Equipment Directive 2014/68/EU. The body to cover welded joint complies with ASME Section IX and BS EN ISO 15614-1. Certification and approvals This product is available with certification to EN 10204 3.1. Note : All certification/inspection requirements must be stated at the time of order placement. Typical applications The UFT14HC is designed to remove condensate from process applications and must be fitted to a pipeline connector, the options are:- PC10HP Straight connector ASME Class 600 (TI-P128-10) PC20 Straight connector with 'Y' type strainer ASME Class 300 (TI-P128-15) IPC21 Straight connector with 'Y' type strainer and integral Spiratec sensor ASME Class 300 (TI-P128-15) PC3_ Straight connector with one piston isolation valve ASME Class 600 (TI-P128-02) PC4_ Straight connector with two piston isolation valve ASME Class 600 (TI-P128-03) STS17.2 Steam trapping station ASME Class 300/PN40 (TI-P128-22)
8.9 73
TI-P712-01 CMGT Issue 4
Page 1 of 6
UFT14HC Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)
Powered by FlippingBook