Steam traps Swivel connectors and traps
8
Nozzle loading The UFT14HC is not designed to withstand external forces.
Materials (for information only) UFT14HC is sealed and non serviceable Part Material Body Austenitic stainless steel 304
EN10213-4 1.4308/ASTM A351 CF8
Cover
Austenitic stainless steel 304
EN 10028-7 1.4301/ASTM A240 304
Connector screws
Steel
ASTM A193 B7
Flange
Alloy steel - ELNP
ASTM A193 B7
Inlet gasket (shown on the spares drawing on page 5)
Graphite/Stainless steel laminate
Outlet gasket (shown on the spares drawing on page 5)
Graphite/Stainless steel laminate
Main valve seat
Stainless steel
EN10088-3 1.4057
Main valve/air vent seat gasket
Stainless steel
EN10088-2 1.4307
Main valve assembly screws
Stainless steel
BS EN ISO3506 Cl A2
Ball float and lever
Stainless steel
EN10088-2 1.4301
Air vent assembly
Stainless steel
Pivot frame
Stainless steel
EN10088-3 1.4057
Pivot pin
Stainless steel
ASTM A276 431
* No silicone is contained in this product.
External surface finish The UFT14HC is supplied with unpainted natural investment casting/extrusion external finish.
Dimensions (approximate) in mm
A
mm inches
8.9 75
A B C D
205 8.07
C
110
4.33
153 6.02
67
2.64
E
50.8
2.0
B
D
E
Weights (approximate) in kg 2.98 kg (6.57 lbs) (trap unit only)
TI-P712-01 CMGT Issue 4
Page 3 of 6
UFT14HC Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)
Powered by FlippingBook