Capacities (in accordance with ISO 5117) Steam traps Swivel connectors and traps
8
Pressure psi g
1.45
2.90
5.8
8.7 14.5 11.6
29
58 87 116
145
290
3000
6613
1
2000
4409
Capacities for cold condensate at 28 °C (82.4 °F). Hot condensate capacities at 6 °C (42 °F) below saturated steam temperature.
2
1000 800
2204 1763 1322 1102 881
3
600
4
400
5
6
200
440
7
8
9
100 80
220 176
10
60
132
8.9 76
40
88
20
44
10
22
0.1
0.2
0.4
0.6
0.8
1
2
4 6 8
10
20
Differential pressure bar (x 100 = kPa)
1 UFT14HC Cold capacity 2 UFT32 Cold capacity
3 UFT14HC-4.5 4 UFT14HC-10
5 UFT14HC-14 6 UFT32-4.5 Differential Pressure (bar)
7 UFT32-10 8 UFT32-14
9 UFT32-21 10 UFT32-32
For details of the UFT32 see separate literature TI-P146-05. Note : The capacities are based on the trap only, in line with ISO 5117. Actual capacities are dependent on the pipeline connector used. Please contact Spirax Sarco for further details
TI-P712-01 CMGT Issue 4
Page 4 of 6
UFT14HC Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)
Powered by FlippingBook