Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024

TI-P146-05 CMGT Issue 7

Description The UFT32 is an austenitic stainless steel maintenance free sealed ball float steam trap with an integral automatic air venting facility. It is designed for differential steam pressures up to 32 bar (464 psi). When installed with a suitable pipeline connector the UFT32 can easily and simply be removed without breaking into the pipeline, thus speeding up trap replacement with minimal system downtime. Pipeline connectors are available with screwed, socket weld and flanged end connections. Capsule The BP99/32 capsule which is used in the UFT32 is suitable for use on 150 °C (302 °F) superheat @ 0 bar g (0 psi g) and 50 °C (122 °F) superheat @ 32 bar g (464 psi g). Standards The body to cover welded joint complies with ASME Section IX and BS/EN 288. This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU. Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement. UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)

5.9.48

8.9 83

UFT32 fitted to a PC3_ connector

UFT32 fitted to a PC4_ connector

Pipeline connector options The UFT32 can be fitted to a variety of pipeline connectors including: PC10HP Straight connector

ASME 600 (TI-P128-10)

PC20

Straight connector with 'Y' type strainer

ASME 300

(TI-P128-15)

IPC21

Straight connector with 'Y' type strainer and integral Spiratec sensor

ASME 300

(TI-P128-15)

PC3 _

Straight connector with one piston isolation valve

ASME 600 (TI-P128-02)

PC4 _

Straight connector with two piston isolation valves

ASME 600 (TI-P128-03)

STS17.2

Steam trap station

(TI-P128-22)

See the relevant Technical Information sheet as listed above for details of the connections available for each pipeline connector.

TI-P146-05 CMGT Issue 8

Page 1 of 6

UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)

Powered by