Pressure/ temperature limits (ISO 6552) Steam traps Swivel connectors and traps
8
Pressure psi g
464
0
145
290
435
580
725
752 572 392 100 32
Steam saturation curve
Pressure bar g
The product must not be used in this region. The product should not be used in this region or beyond its operating range as damage to the internals may occur.
Note: The model of pipeline connector and connections selected will dictate the maximum operating limits of the complete assembly. Reference the specific pipeline connector Technical Information sheet as detailed in 'Pipeline connector options'.
Body design conditions
PN50 (ASME 300)
PMA Maximum allowable pressure
50 bar g @ 38 °C 725 psi g @ 100.4 °F
TMA Maximum allowable temperature
400 °C @ 28 bar g
752 °F @ 406 psi g
Minimum allowable temperature
-48 °C
-54.4 °F
5.9.49
PMO Maximum operating pressure for saturated steam service
32 bar g
464 psi g
TMO Maximum operating temperature
286 °C @ 29 bar g 546.8°F @ 420 [si g
Minimum operating temperature Note: For lower operating temperatures consult Spirax Sarco
0 °C
32 °F
UFT32-4.5
4.5 bar
65.2 psi g
UFT32-10
10 bar
145 psi g
UFT32-14
14 bar
203 psi g
D PMX Maximum differential pressure
UFT32-21
21 bar
304.5 psi g
8.9 84
UFT32-32
32 bar
464 psi g
Product is safe for use under full vacuum conditions Designed for a maximum cold hydraulic test pressure of:
50 bar g
290 psi g
TI-P146-05 CMGT Issue 8
Page 2 of 6
UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)
Powered by FlippingBook