Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Dimensions/weight (approximate) in mm (inches) and kg (lbs)

B

A

C

A

B

C

Weight

168.5 (6.63)

94 (3.7)

47 (1.85)

2.02 (4.45)

Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions (IM-P146-01) supplied with the product. Installation note:

The UFT32 can be installed on any pipeline connector, but must be installed in a horizontal plane with the ‘TOP’ label facing upwards See separate Installation and Maintenance Instructions for Spirax Sarco pipeline connectors (IM-P128-06, IM-P128-11 and IM-P128-13). Disposal The UFT32 trap unit is manufactured from stainless steel and is therefore totally recyclable. No ecological hazard is anticipated with the disposal of this product provided due care is taken. How to specify Steam traps shall be sealed ball float traps UFT32 type suitable for a differential operating pressure of either 4.5, 10, 14, 21 or 32 bar. Traps to be zero maintenance and be connected to a separate pipeline connector by two screws to allow for quick and simple installation/ replacement. For example Spirax Sarco UFT32-32 ball float steam trap. How to order The UFT32 is supplied as follows:-

5.9.51

8.9 86

PC10HP

Standard connection

PC20

One integral ISO valve plus 'Y' type strainer

IPC21 PC3 _ PC4 _

1. The swivel pipeline connector

One integral ISO valve plus 'Y' type strainer and Spiratec sensor

One integral ISO valve

Two integral ISO valves

2. The STS17.2 steam trap station 3. The UFT32 trap complete with inner and outer gaskets and two connector screws. These items will be supplied in a protective box.

Note: Any optional extras need to be specified at the time of order placement. How to order example: 1 off Spirax Sarco DN20 PC10HP pipeline connector with socket weld connections. or 1 off DN20 STS17 steam trap station having socket weld connections. and/or if you are ordering a replacement for an existing unit: 1 off Spirax Sarco UFT32-21 sealed stainless steel ball float steam trap. plus 1 off Spirax Sarco insulating jacket to fit a UFT32. Please note: The above items are to be supplied with connector screws and gaskets.

TI-P146-05 CMGT Issue 8

Page 4 of 6

UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)

Powered by