Steam traps Swivel connectors and traps
8
Capacities (in accordance with ISO 7842) Note: Capacities shown are based on discharge at saturation temperature. When discharging sub-cooled condensate the air vent provides extra capacity. Under start-up conditions the thermostatic air vent will be open, and will provide additional condensate capacity to the main valve assembly. This will provide a minimum of 100% increased capacity above the hot condensate figures shown. For example: A UFT32-14 has a hot condensate capacity of 195 kg/h at 5 bar differential. The cold start-up capacity will be a minimum of 390 kg/h.
Differential pressure psi
43.5
72.5
1.45 2.9 4.35 7.25 14.5 29
58
145 290 464
992 881 661 440
220
110 88 66 44
22
5.9.52
Differential pressure bar (x 100 = kPa)
8.9 87
TI-P146-05 CMGT Issue 8
Page 5 of 6
UFT32 Sealed Stainless Steel Ball Float Steam Trap (for use with Pipeline Connectors)
Powered by FlippingBook