Product Handbook 2026 - Volume 2

Steam traps Swivel connectors and traps

8

Materials

10

9 PC10HP shown

2 11

12

4

5 7

1 8

6

3

No.

Part

Material

1 2 3 4 5 6 7 8

Cover

Stainless steel

ASTM A240 Gr. 304

Body

Stainless steel

ASTM A182 F304

Bucket

Stainless steel

BS 1449 304 S 12

Pivot pin

Stainless steel

BS 970 304 S 15

8.9 91

Valve seat

Stainless steel

AISI 440B

Valve

Stainless steel

AISI 440B

Valve lever

Stainless steel

BS 1449 304 S 16

Internal tube

Stainless steel

ASTM A269 304

9

Flange

Alloy steel - ELNP

ASTM A193 B7

10

Connector screw

Steel

ASTM A193 B7

11

Inlet gasket

Graphite / stainless steel laminate

AISI 304 strip

12

Outlet gasket

Graphite / stainless steel laminate

AISI 304 strip

TI-P113-03 CMGT Issue 5

Page 3 of 5

UIB45 Sealed Inverted Bucket Steam Trap (for use with Pipeline Connectors)

Powered by